??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Stainless Steel Hinge 50 x 76
Bill of material
095007E
Part #
095007E
FAmax
550 N
FRmax
1000 N
Rotation
°
Weight
146.0 g
Customs Tariff Number
83021000
ID #
101496
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013423
LOD Level
Previews
3D
Dimension
2D
Download CAD models