??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Stainless Steel Hinge 50 x 63
Bill of material
095010E
Part #
095010E
FAmax
900 N
FRmax
1600 N
Rotation
°
Weight
122.0 g
Customs Tariff Number
83021000
ID #
101501
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061013478
LOD Level
Previews
3D
Dimension
2D
Download CAD models