??
Catalog navigation
CAD模型選擇
可提供的產品: 30
HELP_VARIABLE
公司
FATH
描述
Threaded Bush for Square Tubes 40 x 40
明细表
098V401508
Part #
Version
B
40 mm
b
mm
L
43 mm
Size
S
35 mm
Fmax
N
Weight
g
Customs Tariff Number
39269097
ID #
Certificate
Certificate
Certificate
Certificate
Previews
3D
尺寸
2D
下載CAD模型