??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Firma
FATH
Opis
Threaded Bush for Round Tubes 38
Lista materiałowa
098VR382012
Part #
Version
B
38 mm
b
mm
L
43 mm
Size
S
35 mm
Fmax
5880 N
Weight
g
Customs Tariff Number
39269097
ID #
Certificate
Certificate
Certificate
Certificate
Previews
3D
Wymiar
2D
Pobierz modele CAD