??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 50
HELP_VARIABLE
Company
Fabory
Description
DIN ≈84 - Slotted cheese head screws, accordingin to ISO 1207
Bill of material
Zylinderschraube DIN 84 V2 M5x25
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN ≈84
Thread
Metric thread
Thread direction
Type
Machine screw
Basic material
Plastic
Grade
PA 6.6
Surface treatment
Head shape
Cylindrical head
Driving feature
Slotted
Nett weight
kg
Comparable standards
ISO≈1207;ASME≈B18.6.7M;BS≈4183;NEN≈1602;NF≈E25-127
Additional information
RoHs
Y
EAN code
Intrastat
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/56410050025
Thread core diameter
mm
Thread pitch
Distance from the last full form thread to the bearing face
mm
Thread length
mm
Head diameter
mm
Max.
mm
Head height
mm
Width of slot
mm
Transition radius under head
mm
Depth of the driving feature min.
mm
min.
mm
Max.
mm
Previews
3D
Boyut
2D
CAD modeli indir