??
Catalog navigation
Селекция на CAD модел
Налични продукти: 138
HELP_VARIABLE
Company
Fabory
Description
ASME B18.16.6 NTENIL - Style NTE Nylon Insert Locknut Dimensions
Bill of material
Style NTE Nylon Insert Locknut Dimensions ASME B18.16.6 1 1/2
Article Number
Short description
INCH
Height
INCH
Brand
Fabory
Standard
ASME B18.16.6
Thread
Thread direction
Right
Style
Type
Nylon insert lock nut
Basic material
Grade
Surface treatment
Head shape
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Approval
EAN code
Intrastat code
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/U12421.150.0002
Packaging unit
PCS
Thread Type
Thread per Inchs
Nominal diameter
INCH
Width Across Flats
INCH
Width Across Corners
INCH
Thickness
INCH
Runout of bearing surface with thread
INCH
Previews
3D
Размер
2D
Сваляне на CAD модели