??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 22
HELP_VARIABLE
Company
Fabory
Description
ASME B18.16.6 NTUNIL - Style NTU Nylon Insert Locknut Dimensions
Bill of material
Style NTU Nylon Insert Locknut Dimensions ASME B18.16.6 1 1/8
Article number
Short description
Pollici
Height
Pollici
Brand
Fabory
Standard
ASME B18.16.6
Thread
Unified National Coarse
Thread direction
Right
Style
Type
Heavy jam - nylon insert lock nut
Basic material
Grade
Surface treatment
Head shape
Driving feature
Hexagon
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat code
eClass
23-11-07-01
UNSPSC
31161716
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/U12705.112.0001
Packaging unit
PCS
Thread Type
Thread per Inchs
Pollici
Nominal diameter
Pollici
Width Across Flats
Pollici
Width Across Corners
Pollici
Thickness
Pollici
Anteprime
3D
Dimensione
2D
Download modelli CAD