??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 366
HELP_VARIABLE
Company
Fabory
Description
ISO 7380-2 - Button head screws - Part 2: Hexagon socket button head screws with collar
Bill of material
Screw ISO 7380-2 M6x20_51028.060.020
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
ISO 7380-2
Thread
Metric thread
Thread direction
Right
Style
Type
With flange
Basic material
Grade
Surface treatment
Head shape
Button head
Driving feature
Hexagon socket
Color
Nett weight
kg
Comparable standards
Additional information
RoHs
Y
Approval
EAN code
Intrastat
eClass
23-11-01-02
UNSPSC
31161518
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/51028060020
Packaging Unit
PCS
Nominal core diameter
mm
Pitch of bolt
Thread length
mm
BX
mm
Distance from the last full form thread to the bearing face max.
Length of shaft
mm
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
max.
Inner diameter of Auflageflaeche max.
max.
Head diameter max.
DL
min.
min.
Head height max.
max.
Transition radius under head min.
min.
Width across flats
Depth of the driving feature min.
Level of detail
Anteprime
3D
Dimensione
2D
Download modelli CAD