??
Catalog navigation
Выбор CAD модели
Доступные продукты: 169
HELP_VARIABLE
Company
Fabory
Description
DIN 609 - Hexagon fits bolts with long thread
Bill of material
Fit bolt DIN 609 M16x100
Article Number
Short description
Nominal thread diameter
mm
Nominal length
mm
Brand
Fabory
Standard
DIN 609
Thread
Metric thread
Thread direction
Right
Style
Long thread
Type
Hex head bolt
Basic material
Steel
Grade
Surface treatment
Plain
Head shape
Hexagon head
Driving feature
Hexagon
Color
Nett weight
kg
Additional information
RoHs
Y
Approval
EAN code
Intrastat
7318158890
eClass
23-11-01-14
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/01040160100
Packaging Unit
PCS
Tolerance drill ø
H7
Thread core diameter
mm
Thread pitch
mm
Thread length
mm
B for L <= 50
mm
B for 50<L<=150
mm
B for L > 150
mm
Diameter of the unthreaded shank
mm
max.
mm
min.
mm
Head height
mm
min.
mm
Transition radius under head max.
mm
Across-flats-dimension max.
mm
Shank length
mm
Shank length
mm
LOD
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей