??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000256 - Cover for cable box with socket outlet
Bill of material
MC000256_1(EV000382_4_15_45_120_105_30_1_120_105_30_-_-_0_0_0_-_-_-_0_0)
ETIM class
EC002655
ETIM modeling class
MC000256
ETIM class version
1
ETIM class synonyms
Cover cable box with socket outlet ; Cover for cable box with socket outlet ;
Model
Cover with socket outlet
Shape
Number of socket outlets
Height 1 (H1)
mm
输入参数值: EF010005
Height 1 (H1)
mm
cm
inch
ft
Height 2 (H2)
mm
输入参数值: EF010006
Height 2 (H2)
mm
cm
inch
ft
Length (L)
mm
输入参数值: EF001438
Length (L)
mm
cm
inch
ft
Length 1 (L1)
mm
输入参数值: EF021554
Length 1 (L1)
mm
cm
inch
ft
Length 2 (L2)
mm
输入参数值: EF021555
Length 2 (L2)
mm
cm
inch
ft
Material thickness (s)
mm
输入参数值: EF000386
Material thickness (s)
mm
cm
inch
ft
Width (W)
mm
输入参数值: EF000008
Width (W)
mm
cm
inch
ft
Width 1 (W1)
mm
输入参数值: EF023087
Width 1 (W1)
mm
cm
inch
ft
Width 2 (W2)
mm
输入参数值: EF023088
Width 2 (W2)
mm
cm
inch
ft
Diameter
mm
Depth
mm
Type of fastening
Colour
With connection cable
Number of 3-pole connectors
Number of 4-pole connectors
Number of 5-pole connectors
Degree of protection (IP)
Degree of protection (NEMA)
预览
3D
尺寸标注
2D
下载CAD模型