??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000223 - Movement sensor insert (wall, built-in, round sensor)
Bill of material
MC000223_2(60_135_90_30_150_150_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-_-)
ETIM class
EC001035, EC001582
ETIM modeling class
MC000223
ETIM class version
2
ETIM class synonyms
Movement sensor insert (wall, built-in, round sensor) ;
Mounting method
Flush mounted (plaster)
Operating height (CH)
mm
Enter value for EF010517
Operating height (CH)
mm
cm
inch
ft
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
Suitable for degree of protection (IP)
Suitable for fluorescent tube/energy-saving lamp
Suitable for 230 V incandescent lamp/halogen lamp
Suitable for wire wound low voltage transformer
Suitable for electronic low voltage transformer
Suitable for staircase time switch
Only suitable as substation
Input for substation
With N-busbar
Forced switch off
Nominal voltage
V
Max. switching power
W
Temperature
°C
Max. starting current
A
Max. number of system sensors
Min. depth of built-in installation box
mm
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Bus system KNX
Bus system KNX radio
Bus system radio frequent
Bus system LON
Bus system Powernet
Other bus systems
Radio frequent bidirectional
Model
Material
Material quality
Surface protection
Surface finishing
Colour
RAL-number (similar)
Transparent
With bus connection
Substation input
Creep-under protection
Operation mode switch
Animal zone
Staircase monitoring
Response value luminosity adjustable
Teach-function for response value luminosity
Switch-off delay self-learning
DALI-2 certified
Optimum mounting height
m
Max. transmission range sideways
m
Max. transmission range frontally
m
Diameter detection range on floor
m
Detection angle vertical
°
Detection angle horizontal
°
Number of digital inputs
Number of channels
Switching power
W
Min. switch-on time
s
Max. duty cycle
min
Width
mm
Height
mm
Depth
mm
Built-in width
mm
Built-in length
mm
Built-in diameter
mm
Previews
3D
Dimension
2D
Download CAD models