??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000139 - Socket outlet (single)
Bill of material
MC000139_2(EV006430_EV000383_70_80_80_50_10_0_0_-_-_0_0_0_-_-_-_0_0_0_0_0_0_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-_0_0_-_0_0_-_0_0_0)
ETIM class
EC000125
ETIM modeling class
MC000139
ETIM class version
2
ETIM class synonyms
Socket outlet ; Socket outlet (single) ;
Model
Protective contact (SCHUKO)
Number of units
1
Cover
Mounting method
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
Device height (FH)
mm
Enter value for EF008809
Device height (FH)
mm
cm
inch
ft
Device width (FW)
mm
Enter value for EF008808
Device width (FW)
mm
cm
inch
ft
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
Protective contact
Protective earth pin round
Number of active pins (round)
Number of active pins (flat)
With signal lamp
With built-in USB power supply
Type of USB power supply
Number of modules (module system)
Number of socket outlets switchable
Number of phases
Imprint/indication
Connection type
With hinged lid
With enhanced contact protection
Label space/information surface
Colour
RAL-number (similar)
Metallic colour
Transparent
Lockable
Eject-mechanism
Insulated mounting
With function lighting
With orientation lighting
Over voltage protection
Fault current protection
With miniature fuse
Special power supply
Type of fastening
Material
Material quality
Halogen free
Surface protection
Surface finishing
Anti-bacterial treatment
With on/off switch
With loop through function
Rotated central insert
Nominal current
A
Nominal voltage
V
Frequency
Hz
Rated fault current
mA
Suitable for degree of protection (IP)
Impact strength
Device depth
mm
Compatible with Apple HomeKit
Compatible with Google Assistant
Min. depth of built-in installation box
mm
Compatible with Amazon Alexa
IFTTT support available
For heavy conditions (according to VDE)
Previews
3D
Dimension
2D
Download CAD models