??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Essentra Components
Description
EFA04-61-001 - Fibre Clips - 2 Slot - 6mm, 5.5mm, 4.5mm
Bill of material
EFA04-63-001
Part Number
Americas ID
Asia Austrailia Pacific ID
-
Europe Middle East Africa ID
Item Number
Material
Nylon
Color
Component Diameter
mm
Number of Slots
2
Contents
A Height
mm
H Hole Diameter
mm
Previews
3D
2D
Download CAD models