??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ERO
Description
Rack and pinion drive type SZA
Bill of material
Typ SZA 40.110.040-ALU-SE-MI-SB
Order -No.
Typ SZA 40.110.040-ALU-SE-MI-SB
Type/slide size
40 mm
Material slide parts
Surface
desired stroke
mm
Stroke-position in model
mm
Enter value for HUBST
Stroke-position in model
mm
cm
inch
ft
Adjustment type
Type of clamping
Gear ratio
Scale
Scale-side
Standard mounting holes
Width
40 mm
Stroke
40 mm
Length interior part
110 mm
Length exterior part
70 mm
Center distance to lower edge
21 mm
Diameter micrometer screw
25 mm
Total height
40 mm
Length micrometer screw
25 mm
Dimension S
13.5 mm
Dimension X
5 mm
Dimension T
8 mm
Weight
0.5 kg
max. load FZ pressure (dyn)
665 N
max. load FZ tension (dyn)
280 N
max. load FY transverse (dyn)
168 N
See graphic for further load information
Previews
3D
Boyut
2D
CAD modeli indir