??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3542L
Bill of material
3542L.10050A
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
3542L.10050A
Item.Name
Kreissegment-Fräser
Company Code
F
Tool Style Code
7
Cutting Tool Material, Manufacturer Naming
HM
Standard Number
WN
Connection Code, Machine Side
ZYL01000105
Treatment
FFO, FPR
Cutting Diameter
10 mm
Cuttingedge Length, max.
21 mm
Protruding Length
40 mm
Overall Length
80
Functional Length
21
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
100
Connection Diameter, Machine Side
10 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
4
Peripheral Effective Cutting Edge Count
4
Flute Helix Hand
R
Section Radius
2 mm
Cutting Tool Material
HC
Coolant Exit Style Code
0
Coating
ALCR
Previews
3D
2D
Download CAD models