您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1364.014
EMUGE-FRANKEN
FRANKEN
HSS End Mills and Slot Drills
Powered by
CAD模型選擇
{emuge/franken/hss-schaft-20und20langlochfre4ser/1364.prj},{NB=1364.014},{SHA256=Y/OZ/VWWSNNjeFxaXEQv0IhuTP6BZkRqWHQKvq35mio=},{INAME=1364_014000_gen},{NAME=1364_014000_gen},{DOC=1364/1364_014000.pdf},{NSM=DIN4000-82},{J21=1364.014},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HSS},{J1=DIN 844},{J11=K},{J6=ZYL01201005},{J8=FEC, FDR},{A1=14},{B2=26},{B3=38},{B5=83},{B71=26},{C11=ZYL},{C12=10},{C2=120},{C3=12},{C31=h6},{F1=R},{F21=4},{F3=R},{H11=HSSE},{H22=0},{DXF=1364/1364_014000.dxf},{XML=1364/1364_014000.xml},{CSV=1364/1364_014000.csv},{STP=1364/1364_014000_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1364
Bill of material
1364.014
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
1364.014
1364.014
Item.Name
Schaftfräser
Company Code
F
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN 844
Standard Code Letter
K
Connection Code, Machine Side
ZYL01201005
ZYL01201005
Treatment
FEC, FDR
Cutting Diameter
14
14
mm
Cuttingedge Length, max.
26
26
mm
Protruding Length
38
38
mm
Overall Length
83
83
Functional Length
26
26
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
120
120
Connection Diameter, Machine Side
12
12
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
4
4
Flute Helix Hand
R
Cutting Tool Material
HSSE
Coolant Exit Style Code
0
Previews
3D
2D
下載CAD模型
生成CAD模型