??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3338C
Bill of material
3338C.012
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Kugelfräser
Company Code
F
Tool Style Code
6
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
Standard Code Letter
L
Connection Code, Machine Side
Treatment
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
Peripheral Effective Cutting Edge Count
Flute Helix Hand
R
Corner Radius
mm
Section Radius
mm
Cutting Tool Material
Coolant Exit Style Code
0
Coating
TICN
Previews
3D
2D
Download CAD models