??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 10
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1710
Bill of material
1710.06008
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Gravierstichel
Company Code
F
Tool Style Code
11
Cutting Tool Material, Manufacturer Naming
HM
Standard Number
WN
Connection Code, Machine Side
Treatment
FFO, FDR
Cutting Diameter
0 mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Peripheral Effective Cutting Edge Count
1
Flute Helix Hand
N
Section Radius
0 mm
Cutting Tool Material
HF
Coolant Exit Style Code
0
미리보기
3D
2D
CAD모델 다운로드