??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2740F
Bill of material
2740F.006
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
2740F.006
Item.Name
Schaftfräser
Company Code
F
Tool Style Code
1
Standard Number
DIN6527
Standard Code Letter
A
Connection Code, Machine Side
ZYL00600115
Treatment
FEC
Cutting Diameter
FPL mm
Cuttingedge Length, max.
FDR mm
Protruding Length
FWA mm
Overall Length
FNU
Functional Length
FNB
Connection Type, Machine Side
FTR
Connection Form, Machine Side
FSE
Connection Size, Machine Side
FZI
Connection Diameter, Machine Side
6 mm
Connection Diameter, Machine Side, ISO Tolerance Class
25
Cutting Direction
29
Face Effective Cutting Edge Count
65
Peripheral Effective Cutting Edge Count
65
Flute Helix Hand
ZYL
Corner Radius
1 mm
Section Radius
60 mm
Cutting Tool Material
6
Coolant Exit Style Code
h6
Coating
R
Previews
3D
2D
Pobierz modele CAD