??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 2A-H-NT
Bill of material
C0100501.4155
PDF-Download
Documentation drawing
Item.ID
Item.Name
Rek.2A-H-NT
Company Code
E
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HSSE
Standard Number
DIN 40433
Connection Code, Machine Side
Thread Form Type
Pg
Thread Diameter Metric
mm
Thread Pitch
mm
Threads per Inch
Thread Tolerance Class
X
Wrench Size
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Flute Helix Hand
N
Weight of Item
kg
Cutting Direction
R
Plug Style
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
NT
Standard of Characteristics
DIN4000-80
Anteprime
3D
2D
Download modelli CAD