??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 2B-VA-TIN
Bill of material
C0203100.1058
PDF-Download
Documentation drawing
Item.ID
Item.Name
Rek.2B-VA-TIN
Company Code
E
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HSSE
Standard Number
DIN 376
Connection Code, Machine Side
Thread Form Type
LKM
Thread Diameter Metric
mm
Thread Pitch
mm
Wrench Size
mm
Overall Length
110 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Flute Helix Hand
N
Weight of Item
kg
Cutting Direction
R
Plug Style
B
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
TIN
Standard of Characteristics
DIN4000-80
Previews
3D
2D
Descarga de modelos CAD