??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 33431 - HEXAGON HEAD WITH FLANGE SELF DRILLING SCREW WITH EPDM BONDED WASHER Ø16 DIN 7504 K - ZINC PLATED
Bill of material
emile_maurin_334316,3X50CR3
Long description
Vis autoperceuse tête hexagonale avec rondelle ø 16
Standard 1
DIN 7504 K
Standard 2
-
Material
Acier
Coating
Zn
Certification / Accreditation
-
Marque
-
Reference
LOD Level
DXL
D
6.3 mm
DK
13.5 mm
K
6.15 mm
S
10 mm
Max. Sheet thickness
6.5 mm
Previews
3D
Boyut
2D
CAD modeli indir