??
Catalog navigation
CAD模型選擇
可提供的產品: 18
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 43941 - Threaded rod 1 meter - NFE 25136 8.8 class - Zinc plated
Bill of material
emile_maurin_4394120
Long description
Tige filetée longueur 1 mètre
Standard 1
NFE 25136
Standard 2
-
Material
Acier classe 8.8
Coating
Zn
Certification / Accreditation
-
Marque
-
Reference
LOD Level
D
mm
P
mm
D3
mm
L
1000 mm
Previews
3D
尺寸
2D
下載CAD模型