您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
emile maurin 377817,5X45
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Anchoring - Fasteners and fixings for construction markets
Anchoring
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ancrage/ancrage/37781.prj},{NB=emile_maurin_fix_infra_377817,5X45_400},{DES=Ancre-vis HECO® MULTI-MONTI® tête ronde large},{NORME1=-},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn blanc},{CERTIFICATION=CE ATE 05/0010 option 1},{MARQUE=HECO},{REF=377817,5X45},{LODLEVEL=400},{DXL=7,5 x 45},{DK=17},{DF=6},{EP=0},{DX=7.500},{LX=45.000},{DKX=17.000},{L1=44.000},{L2=2.100},{L3=1.800},{L4=1.200},{L5=2.700},{D1=8.000},{D2=5.000},{D3=5.700},{D4=14.000},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 37781 - MULTI-MONTI® HECO® ANCHOR SLOTTED MUSHROOM HEAD ZINC PLATED
Bill of material
emile_maurin_377817,5X45
Long description
Ancre-vis HECO® MULTI-MONTI® tête ronde large
Standard 1
-
Standard 2
-
Material
Acier
Coating
Zn blanc
Certification / Accreditation
CE ATE 05/0010 option 1
Marque
HECO
Reference
377817,5X45
377817,5X45
LOD Level
400
300
200
400
300
200
DXL
7,5 x 45
7,5 x 45
mm
DK
17
17
mm
Nominal diameter of the drill
6
mm
Max clamping thickness to be fixed
0
0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型