??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Elettrotec
Description
TBLFPA / TBLTPA - Fixed temperature switches with probe
Bill of material
TBLTPA300T70NC
Code
TBLTPA300T70NC
Model
TBL - Bimetallic thermostat with customized stem
Flange type
Total length A
mm
Enter value for LNGTA
Total length A
mm
cm
inch
ft
Operating temperature
°C
Type of thermostat contact
Connector type
Material of stem
Brass
Maximum static pressure
10 bar
Maximum Voltage
220 V(ac)
Max resistive current
1 A
IP Protection
65
Minimum temperature
-10 °C
Maximum temperature
80 °C
Previews
3D
2D
Stáhnout CAD model