??
Catalog navigation
CAD模型選擇
可提供的產品: 10
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 939 - Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type FB, Surface clamp with securing pin
明细表
Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-FB-SW
E+G PARTNUMBER
L1
60 mm
S
mm
L2
60 mm
L3
8.3 mm
B1
8.5 mm
B2
11.4 mm
Clamping screw
M6
D2
8.4 mm
H1
15.5 mm
M2
34.5 mm
Torx
T30 mm
Finish
Weight
kg
Customs Tariff Number
79070000
ROHS
YES
Product details
Produktdetails
Previews
3D
尺寸
2D
下載CAD模型