??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 30
HELP_VARIABLE
Şirket
Elesa+Ganter
Açıklama
GN 285 - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel
Malzeme listesi
Swivel Clamp Connector Joint GN 285-B14-B16-2-BL
E+G PARTNUMBER
Bore
mm
Bore
Rotation
°
Swivel width
25 mm
K1
31.5 mm
K2
31.5 mm
L1
97 mm
L2
34.5 mm
M1
48.5 mm
M2
48.5 mm
Screw locations
M6-20
Screw locations
M6-20
Clamping lever for Z1
mm
Clamping lever for Z2
45 | 63 mm
Finish
Weight
kg
Customs Tariff Number
76090000
ROHS
YES
Product details
Product details
Previews
3D
Boyut
2D
CAD modeli indir