??
Catalog navigation
CAD模型選擇
可提供的產品: 12
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 147.3 - Flanged Connector Clamps, Aluminum, with screw, stainless steel
明细表
Flanged Connector Clamp GN 147.3-B25-2-BL
E+G PARTNUMBER
Bore
mm
Square
mm
D2
6.5 mm
Clamping length
50 mm
L1
53 mm
L2
68 mm
M
30 mm
T
7 mm
X1
55 mm
X2
40 mm
Y1
97.5 mm
Y2
60 mm
Y3
82.5 mm
Screw locations
M8-35
Clamping lever
63 | 78 mm
Finish
Weight
kg
Customs Tariff Number
76090000
ROHS
YES
Product details
Product details
Previews
3D
尺寸
2D
下載CAD模型