??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Elesa+Ganter
Opis
GN 146.16 B - Stainless Steel-Flanged Linear Actuator Connectors, with screw, stainless steel, Type B, with seals
Lista materiałowa
Stainless Steel-Flanged Linear Actuator Connector GN 146.16-G30-B-4
E+G PARTNUMBER
GN 146.16-G30-B-4
Bore (with slide insert)
G30
B
22 mm
D2
6.5 mm
D3
37 mm
Clamping lenght
40 mm
D4X
37 mm
Mounting screws on the follower
M4 mm
L1
65 mm
M
30 mm
T
7 mm
X1
52 mm
Y1
70 mm
Y2
53 mm
Screw location
M8-30
Clamping lever
63 | 78 mm
Weight
0.2640 kg
Customs Tariff Number
73072210
ROHS
YES
Product details
Product details
Previews
3D
Wymiar
2D
Pobierz modele CAD