??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 9192.2 - Positioning ring for down-thrust clamps GN 9192
Bill of material
Positioning ring GN 9192.2-28-7
E+G PARTNUMBER
GN 9192.2-28-7
Down-thrust clamp-Ø GN 9192
40 mm
D1
28 mm
H1
7 mm
B
35 mm
D2
5 mm
H2
16 mm
L1
43.5 mm
L2
17.5 mm
Weight
0.0320 kg
Customs Tariff Number
84662098
ROHS
YES
Product details
Product details
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés