??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 876 - Swing clamps, Type N, without clamping arm
Bill of material
Swing clamp GN 876-40-16-L-N (closed)
E+G PARTNUMBER
Piston-Ø
mm
D1
mm
Position
Clamping capacity at 6 bar
N
Thread
Supply port
D6
H1
mm
≈ unclamped
mm
K
mm
L1
mm
L2
3 mm
L3
mm
mm
Clamping stroke
mm
Stroke
mm
max. tightening thorque of the clamping arm
Nm
Weight
kg
Customs Tariff Number
84679200
ROHS
YES
Product details
Product details
V
HH
mm
Previews
3D
Dimension
2D
Download CAD models