??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2283 - Screw-on levels, Type AV, aligned, installation from front side (not adjustable)
Bill of material
Screw-on level GN 2283-ALN-54-G-50-AV
E+G PARTNUMBER
Material / Finish
Length
54 mm
B
15.5 mm
D1
3.4 mm
D2
6.3 mm
H1
14.5 mm
H2
11.3 mm
M
45 mm
Sensitivity
Filling
G- green-transparent
Weight
0.0250 kg
Customs Tariff Number
90319000
ROHS
YES
Produktdetails
Produktdetails
Previews
3D
Размер
2D
Сваляне на CAD модели