??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2282 - Screw-on levels for mounting with screws
Bill of material
Screw-on level GN 2282-MSW-57-G-50-3
E+G PARTNUMBER
Material / Finish
L1
57 mm
B
12 mm
D
4.5 mm
H1
13 mm
H2
1 mm
L2
37 mm
M
45 mm
Weight
kg
Customs Tariff Number
90319000
ROHS
YES
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models