??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
HCX-LT - Column level indicator with float for indirect level reading
Bill of material
Column level indicator with float for indirect level reading HCX.254-LT-M12
Code
11364
Description
HCX.254-LT-M12
F
254 mm
Ø d G7
M12
A
21 mm
B
18 mm
C
35 mm
L
291 mm
l1
32 mm
l2
225 mm
m
46 mm
n
140 mm
r
18.5 mm
d'-0.2
12.5 mm
f'±0.2
254.0 mm
C
6 Nm
Weight
215 g
Product details
Product details
Previews
3D
Dimension
2D
Download CAD models