??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Elesa
Description
VVP-40-T - ELESA-Round vacuum cups with double bellows
Bill of material
ELESA-Round vacuum cups with double bellows VVP-40-G1/4-T-A
Code
Description
d
40 mm
d1
G1/4 mm
d2
M8 mm
h
69 mm
h1
52 mm
h2
17 mm
h3
13 mm
h4
35 mm
s
20 mm
F
3.14 Kg
Volume
23.6 mm3
Weight
40 g
Previews
3D
Dimenze
2D
Stáhnout CAD model