??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
VVN-50-T - ELESA-Bellows vacuum cups for Flow Pack
Bill of material
ELESA-Bellows vacuum cups for Flow Pack VVN-50-G1/2-T-S
Code
VV.58036
Description
VVN-50-G1/2-T-S
d
50 mm
d1
G1/2 mm
h
90 mm
h1
68 mm
h2
8 mm
h3
14 mm
s
32 mm
F
4.90 Kg
Volume
60 mm3
Weight
53 g
Previews
3D
Dimension
2D
Download CAD models