??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-45 - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-45-A
Code
Description
d
45 mm
d1
10 mm
d2
15 mm
h
23 mm
h1
10 mm
h2
14.5 mm
F
4 Kg
Volume
8.5 mm3
Weight
7 g
Previews
3D
Boyut
2D
CAD modeli indir