??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Elesa
Description
VVA-27 - ELESA-Flat vacuum cups with shank
Bill of material
Flat suction cups with stem VVA-26-A
Code
Description
d
27 mm
d1
11 mm
d2
15 mm
h
24 mm
h1
3 mm
h2
16 mm
F
1.4 Kg
Volume
2.2 cm3
Weight
2.5 g
Previews
3D
Boyut
2D
CAD modeli indir