??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVA-17 - ELESA-Flat vacuum cups with shank
Bill of material
Flat suction cups with stem VVA-17-A
Code
Description
d
17 mm
d1
3.8 mm
d2
9 mm
h
11 mm
h1
1 mm
F
0.6 Kg
Volume
213 mm3
Weight
1 g
Previews
3D
Dimension
2D
Download CAD models