??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
HRT-T - ELESA-Oil level and temperature indicators
Bill of material
Oil level and temperature indicators HRT.40/T-60
Code
10786
Description
HRT.40/T-60
d1
60 mm
A
11 mm
B
5.5 mm
D
64 mm
d
40 mm
Smin.
9 mm
Mounting hole d1
60
Weight
29 g
Previews
3D
Dimension
2D
Download CAD models