??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Elesa
Description
SFF+a - Breather caps
Bill of material
Breather caps SFF.40-3/4+F+a
Code
53803
Description
SFF.40-3/4+F+a
d
G 3/4
D
42 mm
L
21.5 mm
d1
30 mm
d2
13 mm
h
10.5 mm
h1
1.7 mm
a
186 mm
Weight
38 g
Previews
3D
Dimenze
2D
Stáhnout CAD model