目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
EGL250UL230
nVent HOFFMAN
Thermal Management
Heating & Anti-condensation Range
Powered by
CAD模型選擇
{eldon/05_thermal_management/05_heating_anti_condensation_range/egl.prj},{NB=EGL250UL230(0)},{ITEM=EGL250UL230},{DETAIL=0},{INFO=Info PDF},{DES=Heater 250W},{MAT=Plastic and Aluminium},{IP=IP 20, Class I},{C=250},{IS=1.1},{L=187},{V=230 V AC, 50/60 Hz},{MASS=1.20},{EAN=8713574097483},{TARIFFN=-},{MI=URL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
nVent HOFFMAN
Description
EGL - Fan Heater
Bill of material
EGL250UL230
Item no.
EGL250UL230
EGL250UL230
DETAIL
low
high
low
high
Info PDF
Info PDF
Description
Heater 250W
Heater 250W
Material
Plastic and Aluminium
Protection
IP 20, Class I
Capacity
250
250
W
Starting current
1.1
1.1
A
Length
187
187
mm
Voltage
230 V AC, 50/60 Hz
230 V AC, 50/60 Hz
V
Weight
1.20
1.20
kg
EAN Code
8713574097483
8713574097483
Mounting instructions
URL
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型