您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
MKS20105R5
nVent HOFFMAN
Floor Standing Enclosures
Steel Range
Powered by
CAD模型選擇
{eldon/01_floor_enclosures/01_steel_range/mks_asmtab.prj},{NB=MKS20105R5(0)},{ITEM=MKS20105R5},{DETAIL=0},{INFO=Info PDF},{DES=Floor standing, 2000x1000x500},{VER=2},{MPL=With mounting plate},{MAT=Mild steel},{H=2000},{W=1000},{D=500},{MPH=1894},{MPW=894},{DMAX=459},{MASS=156},{EAN=8713574127777},{TARIFFN=85381000},{MI=URL},{PPATH=assemblies/mks_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 44
HELP_VARIABLE
Company
nVent HOFFMAN
Description
MKS - Mild steel, single door, compact version
Bill of material
MKS20105R5
Item no.
MKS20105R5
MKS20105R5
DETAIL
low
medium
high
low
medium
high
Info PDF
Info PDF
Description
Floor standing, 2000x1000x500
Floor standing, 2000x1000x500
Mounting plate
With mounting plate
With mounting plate
Material
Mild steel
Height
2000
2000
mm
Width
1000
1000
mm
Depth
500
500
mm
Mounting Plate Height
1894
1894
mm
Mounting Plate Width
894
894
mm
Max. enclosure useful depth
459
459
mm
Weight
156
156
kg
EAN Code
8713574127777
8713574127777
Mounting instructions
URL
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型