??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton's CAD
Description
Voltage monitoring relay [EC001438]
Bill of material
184784
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
kg
ECLASS_13_0
Voltage monitoring equipment [AKF095019]
ETIM_9_0
Voltage monitoring relay [EC001438]
Type of electric connection
Screw connection
With detachable clamps
false
External power supply required
false
Voltage type (supply voltage)
AC/DC
Supply voltage AC 50 Hz
24 - 240 V
Supply voltage AC 60 Hz
24 - 240 V
Supply voltage DC
24 - 240 V
Voltage measuring range 1
3 - 600 V
Voltage measuring range 2
0 - 0 V
Type of voltage measuring range
AC/DC
Response value voltage
3 - 600 V
Single-phase under voltage possible
true
Three-phase under voltage possible
false
Single-phase over voltage possible
true
Three-phase over voltage possible
false
Single-phase hysteresis possible
Three-phase hysteresis possible
false
Contains function DC-under voltage
true
Contains function DC-over voltage
true
Contains function DC-voltage hysteresis
Min. adjustable delay-on energization time
0.1 s
Max. permitted delay-on energization time
30 s
Min. adjustable off-delay time
0 s
Max. permitted off-delay time
0 s
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Number of contacts as change-over contact
2
Voltage type (operating voltage)
AC/DC
Operating voltage AC 50 Hz
24 - 240 V
Operating voltage AC 60 Hz
24 - 240 V
Operating voltage DC
24 - 240 V
Rated switch current
4 A
Width
22.5 mm
Height
85.6 mm
Depth
103.7 mm
Data sheet
Data sheet
Previews
3D
2D
Download CAD models