目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
VR3-P1/10
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
45 300 VR*-P Check valves - subplate mounting
Powered by
CAD模型選擇
{duplomatic/04_solenoid_operated_valves/45300/vr_p_asmtab.prj},{NB=VR3-P1/10},{TIPO=VR},{ND=3},{SM=P},{CP=1},{GU=},{PPATH=vr_p_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
VR*-P - Check valves - subplate mounting
Bill of material
VR3-P1/10
Check valve
VR
Nominal size
3 = 3/8"
5 = 3/4"
7 = 1" 1/4
3 = 3/8"
5 = 3/4"
7 = 1" 1/4
Subplate mounting
P
Cracking pressure
1 = 0,5 bar
3 = 5 bar
4 = 10 bar
1 = 0,5 bar
3 = 5 bar
4 = 10 bar
Series No.
10
Seals
NBR
V = viton for special fluids
NBR
V = viton for special fluids
Previews
3D
2D
下載CAD模型
生成CAD模型