您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSH3-S1/11N
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 600 DSH* Lever operated directional control valves - subplate mounting - ISO 4401-03 (CETOP 03), ISO 4401-05 (CETOP R05)
Powered by
CAD模型選擇
{duplomatic/04_solenoid_operated_valves/41600/dsh_asmtab.prj},{NB=DSH3-S1/11N},{TIPO=DSH},{DN=3},{ST=S1},{GU=N},{PPATH=dsh_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSH* - Lever operated directional control valves - subplate mounting - ISO 4401-03 (CETOP 03), ISO 4401-05 (CETOP R05)
Bill of material
DSH3-S1/11N
Type
DSH
Nominal size
3 = ISO 4401-03 (CETOP 03)
5 = ISO 4401-05 (CETOP 05)
3 = ISO 4401-03 (CETOP 03)
5 = ISO 4401-05 (CETOP 05)
Spool type
S1
S2
S3
S4
SK1
SK2
SK3
SK4
SA1
SA2
SA3
SA4
SAK1
SAK2
SAK3
SAK4
TA
TA02
TA23
TAK
TAK02
TAK23
S1
S2
S3
S4
SK1
SK2
SK3
SK4
SA1
SA2
SA3
SA4
SAK1
SAK2
SAK3
SAK4
TA
TA02
TA23
TAK
TAK02
TAK23
Series No.
11
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型