您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
MDF3-F3A/10N-D12K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 270 M*F3(M) Shut-off solenoid valve - modular version - ISO 4401-03 (CETOP 03)
Powered by
CAD模型選擇
{duplomatic/04_solenoid_operated_valves/41270/mdf_asmtab.prj},{NB=MDF3-F3A/10N-D12K1},{IDNR=},{TIPO=MDF},{DN=3 = ISO 4401-03 (CETOP 03)},{M=},{ST=F3},{AS=A},{SR=10},{GU=N},{DC=D12},{MON=},{PPATH=mdf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
MDF3, MCF3 - Shut-off valves with or without spool position monitoring – modular version – ISO 4401-03
Bill of material
MDF3-F3A/10N-D12K1
Type
MDF = solenoid actuated
MCF = hydraulic actuated
MDF = solenoid actuated
MCF = hydraulic actuated
Size
3 = ISO 4401-03 (CETOP 03)
Monitored spool
M
M
Fail safe position
F3 = float
F1 = closed
FP = parallel
FC = cross
F3 = float
F1 = closed
FP = parallel
FC = cross
Control side
A = Side A
B = Side B
A = Side A
B = Side B
Series
10
Seals
N = NBR seals for mineral oil (standard)
V = FPM seals for special fluids
N = NBR seals for mineral oil (standard)
V = FPM seals for special fluids
Power supply
D12 = 12 V
D24 = 24 V
D110 = 110 V
D220 = 220 V
D00 = valve without coils
D12 = 12 V
D24 = 24 V
D110 = 110 V
D220 = 220 V
D00 = valve without coils
Coil electrical connection
K1
Monitored position
Previews
3D
2D
下載CAD模型
生成CAD模型