피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Pre-engineered Components
D-M-E
DME EUROPEAN CAD LIBRARY
Powered by
CAD모델 선택
2 Stage ejector system
27.11.2017
VectorForm lifter system
22.05.2024
LL Jiffy Latch Lock - DME
27.11.2017
KL Klinkenzüge - DME
22.05.2024
KU Latch Locks - Baffle bars - DME
22.05.2024
FW 1800 Zweistufenauswerfer 1 - DME
19.10.2021
FW 1850 Two-stage-ejector with stroke - DME
22.05.2024
FW 1851 Two-stage-ejector with stroke - DME
27.11.2017
FW 1853 Ejector bolt - DME
27.11.2017
FW 1852 Hexagon socket head screws - DME
27.11.2017
ER - ER Auswerferrueckdruckeinheiten
20.01.2022
ERB Buchse - DME
21.01.2022
ERS Stempel - DME
20.01.2022
ER-E Satz - DME
27.11.2017
MRT - DME
27.11.2017
PSM - DME
22.05.2024
PSR Mini Might Schieberklammer - DME
27.11.2017
PSRM Retainer Plates - DME - PSRM Retainer Plates
19.04.2022
AKO Accelerated knock-outs - DME
08.08.2018
AEB Accelerated ejectors - bumper type - DME
27.11.2017
AEP Accelerated ejectors - Pin type - DME
27.11.2017
ULB Core blades - DME - Mat.: DME 5 (1.2344, 38-42 HRC)
08.08.2018
ULC U-couplings - DME - Mat.: DME 5 (1.2344), Surface 60-70 HRC, Core 38-42...
08.08.2018
ULG T-gibs - DME - Mat.: 1.7225, Surface 60-70 HRC, Core 38-42 HRC
22.05.2024
ZB Flanges - DME
24.04.2018
ZG Base construction - DME - ZG body
22.05.2024
Pipe Thred Adapters - ZG - Mold and Die Components
06.02.2017
ZHU End caps-out - DME
22.05.2024
ZF Guideways - DME
27.11.2017
ZS Fixing plates - DME
27.11.2017
ZHI End caps-in - DME
22.05.2024
ZZ Racks - DME
22.05.2024
ZL Gibs - DME
27.11.2017
ZE Limit switches - DME
27.11.2017
HZ 160 R Hydraulic cylinder - DME
27.11.2017
HZ 160 S Hydraulic cylinder - DME
27.11.2017
HZ 161 C REED-switches for Hydraulic cylinder HZ 160 - DME
27.11.2017
HZ 164 Flange - DME
22.05.2024
HZ 260 Hydraulic cylinder - DME
22.05.2024
HP 70 Hidraulikzylinder - DME
27.11.2017
HP 71 Mounting flanges - DME
27.11.2017
HP 72 Flanges - DME
27.11.2017
HP 80 Hydraulic cylinder - DME
27.11.2017
HP 81 Mounting flanges - DME
27.11.2017
HP 82 Flanges - DME
27.11.2017
VZ 1000 Interlocking cylinder - DME
27.11.2017
VZ 1010 Adjusting screws - DME
27.11.2017
VZ 1020 Mounting flanges - DME
27.11.2017
VZ 1030 Groove nuts - DME
27.11.2017
WZ 1000 Coarse pitch axles - DME - Mat.: ~1.0727 ~ 980 N/mm2
22.05.2024
WZ 1010 Coarse pitch nuts - DME - Mat.: Steel - special-polyamid <=80°C
22.05.2024
WZ 1020 Coarse pitch nuts - DME - Mat.: 2.0550 (CuZn 40 Al 2 So Ms 58 Al ...
22.05.2024
WZ 1100 Coarse pitch axles - DME - Mat.: ~1.0727 ~ 980 N/mm2
27.11.2017
WZ 1030 Pinion shafts - DME - Mat.: 1.2767 ~ 830 N/mm2
08.08.2018
WZ 1040 Spur-toothed wheels - DME - Mat.: 1.0503 (C 45) ~ 690 N/mm2
08.08.2018
WZ 1050 Intermediate gear wheels - DME - Mat.: 1.0503 (C 45) ~ 690 N/mm2
08.08.2018
WZ 1060 Woodruff keys - DME - Mat.: 1.0503 ( 45) ~ DIN 6885
27.05.2024
WZ 1070 Taper roller bearings - DME - Mat.: Steel - DIN 720
27.05.2024
WZ 1080 Ball bearings - DME - Mat.: Steel - DIN 625
27.05.2024
AR Quick action ejector return couplings for presses with hydraulic ejectio...
27.11.2017
FW 1900 Return devices - DME
27.11.2017
FW 1910 Threaded bolt - DME
27.11.2017
FW 1920 Locking piston - DME
27.11.2017
PN 1680 Pneumatic quick release couplings - DME - Mat.:1.5919
27.11.2017
PN 1684 Hoses - DME
27.11.2017
PN 1685 Control valves - DME
27.11.2017
PN 1681 Ejector rods for pneumatic quick release couplings - DME - Mat.:1.5...
27.11.2017
PN 1682 Ejector rods for pneumatic quick release couplings - DME - Mat.:1.5...
27.11.2017
PN 1683 Ejector rods for pneumatic quick release couplings - DME - Mat.:1.5...
27.11.2017
VA Vacuum-/Compressed air-valves - DME
22.05.2024
LS Air-pins for Vacuum-/Compressed air-valves - DME
27.11.2017
CCT - CCTP Cycle counter CUMSA - DME
27.11.2017
OKW-UR Maschine filter - DME
27.11.2017
DKL Internal Latch Lock Assembly - Metric
24.05.2024
Collapsible Cores - Metric - (Metric)
24.05.2024
Collapsible Mini-Cores-metric - (Metric)
24.05.2024
WZ1015 Coarse Pitch Nuts - DME - Mat. 2.0550 Brass
05.02.2021
F3070 - Sliding Unit - DME - Mat. 1.7228, 1.2344
03.07.2023
F3072 - Sliding Unit With Pull Back - DME - Mat. 1.7228, 1.2344
03.07.2023
F3080 - Slide Unit With Cotter - DME - Mat. 1.7228, 1.2344 - 60HRC
03.07.2023
F3330 - Compact Sliding Kit - DME
01.02.2024
F3360 - Compact Sliding Kit - DME
02.02.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진