??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
D-M-E
Description
F3072 - Sliding Unit With Pull Back - DME - Mat. 1.7228, 1.2344
Bill of material
F307205-8012-70
Catalog Number
Description
Hub/Stroke Lenght
5.8 mm
Height H3
mm
Diameter D1
10.16 mm
Distance L6
4.78 mm
Height H6
9.22 mm
Width B5
4.76 mm
Height H5
3.175 mm
Width B1
19 mm
Lenght L1
13.02 mm
Height H1
15.88 mm
Distance L5
21.03 mm
Width B2
26 mm
Lenght L2
32 mm
Height H2
25.4 mm
Width B3
19.1 mm
Distance L3
14.5 mm
Height H4
22.23 mm
Previews
3D
Dimension
2D
Download CAD models