??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
D-M-E
Description
ULC U-couplings - DME - Mat.: DME 5 (1.2344), Surface 60-70 HRC, Core 38-42 HRC
Bill of material
ULC1001
Catalog Number
ULC1001
Series
10
Width
22 mm
Length I
18 mm
Height
25 mm
Radius center for radius R
6 mm
Radius
10 mm
Previews
3D
Boyut
2D
CAD modeli indir